background-waves

LFH256003C

Product Status| Activei

LFH256003C

250V CLASS H BLOCK 600A 3 POLE | Series: LFH
info
The new Littelfuse Class H blocks offer many advantages over previous generations that are noted in the features and benefits section. Class H and Class R fuse blocks are dimensionally the same, but Class R blocks incorporate a rejection feature, which only allows Class R fuses to be inserted.

Note: For reinforcing clips on Class H blocks rated 30-60 amp, add "R" suffix to connector type

PropertyValue
Fuse Type
Class H/K
Indicating
No
Fuse Category
General Purpose
Current Rating Max (A)
600
Mounting Method
Bolt-In
UL Class
H
Maximum AC Voltage
250
Maximum DC Voltage (V)
250
  • Indication offered on most 250V and 600V versions
  • DIN Rail releasable for all non-knife blade style fuses
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Universal mounting holes make for easy replacement
  • Clip designs maximize electrical contact and minimize heat rise
  • Reinforcing clips are standard on all Class H fuse blocks rated 100 A and higher.

LFH256003C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFH256003C250V CLASS H BLOCK 600A 3 POLERoHS7/10/2012NoPdf IconCoC_RoHS9_LFH256003CPdf IconREACH205_Declaration_Contain-_LFH256003CContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.