LFH

LFH600302PID

  • Electrical Characteristics
    • Catalog # LFH600302PID
    • Fuse Category General Purpose
    • Fuse Type Class H/K
    • Indicating Yes
    • Max Amps 30
    • Mount Method Bolt-In DIN Rail
    • UL Class H
    • VAC (V) 600
    • VDC (V) 600