LFH

LFH601001CID

  • Electrical Characteristics
    • Catalog # LFH601001CID
    • Ampere Rating (A) 100
    • Fuse Category General Purpose
    • Fuse Type Class H/K
    • Fusible Yes
    • Holder Family Fuse Block
    • Indicating Yes
    • Max Amps 100
    • Max VAC 600
    • Max VDC 600
    • Mount Method Bolt-In DIN Rail
    • UL Class H
    • VAC (V) 600
    • VDC (V) 600