LFH

LFH601003C

  • Electrical Characteristics
    • Catalog # LFH601003C
    • Ampere Rating (A) 100
    • Fuse Category General Purpose
    • Fuse Type Class H
    • Fusible Yes
    • Holder Family Fuse Block
    • Indicating No
    • Max Amps 100
    • Max VAC 600
    • Max VDC 600
    • Mount Method Bolt-In
    • UL Class H
    • VAC (V) 600
    • VDC (V) 600