LFR

LFR256003C

  • Electrical Characteristics
    • Catalog # LFR256003C
    • Fuse Category General Purpose
    • Fuse Type Class R
    • Indicating No
    • Max Amps 600
    • Mount Method Bolt-In
    • UL Class R
    • VAC (V) 250
    • VDC (V) 250