LFR

LFR600603CID

  • Electrical Characteristics
    • Catalog # LFR600603CID
    • Fuse Category General Purpose
    • Fuse Type Class R
    • Indicating Yes
    • Max Amps 60
    • Mount Method Bolt-In DIN Rail
    • UL Class R
    • VAC (V) 600
    • VDC (V) 600