LFT

LFT301001CS

  • Electrical Characteristics
    • Catalog # LFT301001CS
    • Fuse Category General Purpose
    • Fuse Type Class T
    • Indicating No
    • Max Amps 100
    • Mount Method Bolt-In
    • UL Class T
    • VAC (V) 300
    • VDC (V) 300