LFT

LFT600301P

  • Electrical Characteristics
    • Catalog # LFT600301P
    • Fuse Category General Purpose
    • Fuse Type Class T
    • Indicating No
    • Max Amps 30
    • Mount Method Bolt-In DIN Rail
    • UL Class T
    • VAC (V) 600
    • VDC (V) 600