background-waves

LFT600302S

Product Status| Activei

LFT600302S

600V Class T Block 30A 2 Pole Screw | Series: LFT
info

The new Littelfuse Class T fuse blocks offer many advantages over previous generations that are noted in the features and benefits section. Of particular value is the space savings these new blocks provide.

PropertyValue
Fuse Type
Class T
Indicating
No
Fuse Category
General Purpose
Current Rating Max (A)
30
Mounting Method
Bolt-In DIN Rail
UL Class
T
Maximum AC Voltage
600
Maximum DC Voltage (V)
600
  • Compact design means increased space savings
  • DIN Rail releasable for all 30 A-60 A fuse blocks
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Molded phenolic base
  • Steel reinforcing springs supplied as standard in order to provide low resistance connection and long-range reliability
  • Larger blocks employ integral heat sink for maximum heat dissipation
  • Universal mounting holes make for easy replacement

LFT600302S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFT600302S600V Class T Block 30A 2 Pole ScrewRoHS7/10/2012Pb-Free7/10/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.