LFT

LFT604003CS

  • Electrical Characteristics
    • Catalog # LFT604003CS
    • Fuse Category General Purpose
    • Fuse Type Class T
    • Indicating No
    • Max Amps 400
    • Mount Method Bolt-In
    • UL Class T
    • VAC (V) 600
    • VDC (V) 600