

The Littelfuse LFXV15 series fuse block and cover is designed to hold 1500 V size 20 x 127 mm fuses rated 35–60 amperes. Suitable for photovoltaic systems (string and high-capacity combiner boxes) with fault currents up to 50 kA. With available ampere ratings up to 60 A, more strings can be pre-combined in harnesses to reduce the number of inputs into combiner boxes, thereby decreasing installation time and labor costs.
- Dead-front cover design offers personnel protection
- Ventilated design keeps the fuse running cooler, even at high ambient temperatures and current ratings, to increase fuse longevity
- Narrower width accommodates more blocks in a panel to maximize space
- Designed for easy fuse removal and replacement to minimize maintenance time. No tools required
- 35 mm DIN-rail mounting option for quick assembly and installation
- Accepts both wire and busbar for added flexibility
- Positive lock feature secures the fuse puller in the block when the fuse is absent
- Dead-front cover design offers personnel protection
- Ventilated design keeps the fuse running cooler, even at high ambient temperatures and current ratings, to increase fuse longevity
- Narrower width accommodates more blocks in a panel to maximize space
- Designed for easy fuse removal and replacement to minimize maintenance time. No tools required
- 35 mm DIN-rail mounting option for quick assembly and installation
- Accepts both wire and busbar for added flexibility
- Positive lock feature secures the fuse puller in the block when the fuse is absent
LFXV15 Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Fuse Type | Current Rating Max (A) | Mounting Method | Agency Approvals |
---|
Part Number | Actions | Fuse Type | Current Rating Max (A) | Mounting Method | Agency Approvals | |
---|---|---|---|---|---|---|
Solar | 60 | DIN Rail | ||||
60 | DIN Rail | UL | ||||
Solar | 60 | DIN Rail | UL |
LFXV15 Applications
- Photovoltaic systems (string and high-capacity combiner boxes)
- n/a
Series: LFXV15 Resources

Littelfuse Solar Products Catalog
Find fuses, TVS diodes, protection relays, varistors, and IGBT power modules for solar energy applications.

Solar Product Line Card
Spanish readers can find fuses, mechanical switches, and ground fault protection solutions for solar arrays, inverters, combiners, and