background-waves

FHLM0200Z

Product Status| Activei

FHLM0200Z

Holder LP Mini Add-A-Circuit 10A | Series: Add-A-Circuit MINI Carded
info

The Add-A-Circuit® Series 58V Fuse Holder for Low Profile MINI® Fuses is designed to allow easy installation of additional circuits without any cutting or splicing, which is typically necessary to prevent voiding a new vehicle warranty. The fuse tap turns a single fuse slot into two slots so you can protect the new accessory circuit as well as the existing circuit. This Low Profile MINI® Add-A-Circuit® fuse tap (FHLM0200Z) features a 16 AWG wire lead with butt splice connectors for easy wiring.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
MINI
Current Rating Max (A)
10
Flammability Rating
UL 94 V-0
Wire Description
105℃ rated; UL 1015 wire - Red
Wire Size
16
Voltage Rating (V)
32
  • Compatible with Low Profile MINI® blade fuses up to 10 amps (sold separately)
  • 16 AWG UL 1015 wire lead with red insulation
  • Butt splice connectors ensure easy wiring
  • UL 94 V-0 flammability rating

FHLM0200Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FHLM0200ZHolder LP Mini Add-A-Circuit 10A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.