441A

044102.5A

  • Electrical Characteristics
    • Catalog # 044102.5A
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.552
    • Nominal Cold Resistance (Ohms) 0.02
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 150°C
    • Partner ECAD Models 044102.5A