483A

0483002.DRA

  • Electrical Characteristics
    • Catalog # 0483002.DRA
    • Ampere Rating (A) 2
    • Body Epoxy Substrate
    • Nominal Melting I2T (A2sec) 1.42
    • Nominal Cold Resistance (Ohms) 0.073
    • Opening Fast-Acting (F)
    • Breaking Capacity VDC 50A @ 75
    • Breaking Capacity VAC 50A @ 75
    • Interrupt Current (Max) AMP 50A
    • Operating Temperature -55° to 125°C
    • Partner ECAD Models 0483002A