0441002.A - 441A Series

Series: 441A
Questions? Contact Littelfuse Support
Fuse 441A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 441A series AEC-Q200 Qualified fuses are specifically tested to cater to secondary circuit protection needs of compact auto-electronics applications.

Features:

  • AEC-Q200 Qualified
  • Fast response to faulty current to ensure over-current protection to sensitive electronic component.
  • Operating Temperature from -55°C to +150°C
  • 100% Lead-free, Halogen-Free and RoHS compliant

Applications:

  • Li-ion Battery
  • LED Head-Lights
  • Navigation
  • TFT display
  • BMS
  • Clusters

Chinese Subtitles - Japanese Subtitles

Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.3103
Nominal Cold Resistance (Ohms) 0.0302
Opening Fast-Acting (F)
Operating Temperature -55° to 150°C
Partner ECAD Models 0441002.A

CSAicon CSA_ 1422-30_ 029862

cURicon cUR_JDYX8_E10480_101212368

URicon UR_JDYX2_E10480_101212368

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Littelfuse Fuse 441A Datasheet

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0441002.WRA FUSE 32V HIGH I2T 0603 2A AECQ RoHS No 08/26/2008 PbFree No 07/12/2017 CoC_RoHS10_0441002.WRA REACH209_Declaration_0441002.WRA Yes
07/12/2017
Does not Contain IPC_0441002.WRA
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.