background-waves

Series: ATO

Aftermarket - 287 Series - 32V Fast-Acting Automotive Blade Fuse
Product Status| Activei
info

ATO® 287 Series automotive blade replaced obsolete ATO Series 257 fuses. Automakers around the world consider 32 V ATO fuses standard equipment for protecting low-voltage circuits.

  • Fast-acting
  • Available with ampere ratings of 1 A to 40 A
  • Operate at up to 125 ○C
  • Interrupting ratings of 1 kA at 32 V dc
  • PA66 housings with UL flammability ratings of V-2
  • Tin-plated zinc alloy terminals
  • Net weight 1.4 g 5 % per fuse
  • Comply with SAE J1284 and ISO 8820-3 and CSA Certified (File No. 29862)
  • UL Listed (File AU 1410)
  • Certified lead-free and RoHS compliant
  • Color-coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Depending on use, ATO fuses can replace fuses with the same ratings from the ATOF® series and ATO Silver series

ATO Parts

FiltersFilters

ATO Applications

A red tractor tows a red tiller through a field
Tractors

Electric, diesel, gasoline, or alternatively fueled, each tractor requires advanced electronic components. Littelfuse meets those demands. For

A firetruck drives out on a call
Fire Trucks

Electronic devices needed by fire trucks include dc motor controls for pumps and ladders, solenoids for emergency lights, and ESD protection to

A white camper van charges its battery
Campers

Resembling trailer homes mounted on pickup trucks, Class C recreational vehicles require electronic components installed in residences and

black and white emergency van out on a call
Small Emergency Response

Mobile command centers, mobile crime labs, and SWAT each require unique electronics solutions. Littelfuse meets the demand for every type of small

A yellow city bus drives along a street
Municipal Buses

Municipal buses remain the workhorses of public transportation. Electronic devices made by Littelfuse ensure commuter, shuttle, and transit buses

Mining_Trucks_Featured_Content_Product_4
Mining Trucks

Surface and underground mines cannot produce unless excavators, bulldozers, tractor scrapers, and dump trucks operate consistently, efficiently,

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

ATO Related Products

Alternates