background-waves

AGA30BP

Product Status| Activei

AGA30BP

FUSE AGA 1AG 32V 5PK CARD 30A | Series: AGA
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
1AG
Packaging Types for Aftermarket
Carded Product
Current Rating Max (A)
20
Package Quantity
5

AGA30BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGA030.VPFUSE AGA 1AG 32V 5PK CARD 30ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.