background-waves

AGC10BP

Product Status| Activei

AGC10BP

FUSE AGC 3AG 32V 5PK CARD 10A | Series: AGC
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
3AG
Packaging Types for Aftermarket
Carded Product
Current Rating Max (A)
10
Package Quantity
5

AGC10BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGC010.VPFUSE AGC 3AG 32V 5PK CARD 10ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.