background-waves

AGC3BP

Product Status| Activei

AGC3BP

FUSE AGC 3AG 250V 5PK CARD 3A | Series: AGC
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
3AG
Packaging Types for Aftermarket
Carded Product
Current Rating Max (A)
8
Package Quantity
5

AGC3BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGC003.VPFUSE AGC 3AG 250V 5PK CARD 3ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.