background-waves

AGC8H/311008

Product Status| Activei

AGC8H/311008

Fuse - AGC 3AG 32V 8A 100-pc | Series: AGC
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
3AG
Current Rating Max (A)
30
Package Quantity
100

AGC8H/311008 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0311008.HFuse - AGC 3AG 32V 8A 100-pcNoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.