background-waves

AGC.500

Product Status| Activei

AGC.500

FUSE AGC 3AG 250V BOX .5A | Series: AGC
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
3AG
Packaging Types for Aftermarket
Boxed
Current Rating Max (A)
25
Package Quantity
5

AGC.500 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGC.500VFUSE AGC 3AG 250V BOX .5ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.