background-waves

AGU10

Product Status| Activei

AGU10

FUSE AGU 5AG 32V BOX 10A | Series: AGU
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
5AG
Current Rating Max (A)
50
Package Quantity
10

AGU10 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGU010.L32V 5AG 10A, 50 PACKNoNo
0AGU010.TFUSE AGU 5AG 32V BOX 10ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.