background-waves

AGU30

Product Status| Activei

AGU30

FUS AGU 5AG 32V BOX 25A | Series: AGU
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
5AG
Current Rating Max (A)
30
Package Quantity
10

AGU30 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGU025.VX010FUS AGU 5AG 32V BOX 25A
0AGU030.L32V 5AG 30A, 50 PACKNoNo
0AGU030.TFUSE AGU 5AG 32V BOX 30ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.