background-waves

AGU4

Product Status| Obsoletei

AGU4

FUSE AGU 5AG 32V BOX 4A | Series: AGU
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
5AG
Current Rating Max (A)
7.5
Package Quantity
10

AGU4 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGU004.L32V 5AG 4A, 50 PACKNoNo
0AGU004.TFUSE AGU 5AG 32V BOX 4ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.