background-waves

AGU5

Product Status| Obsoletei

AGU5

FUSE AGU 5AG 32V BOX 5A | Series: AGU
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
5AG
Current Rating Max (A)
20
Package Quantity
10

AGU5 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGU005.L32V 5AG 5A, 50 PACKNoNo
0AGU005.TFUSE AGU 5AG 32V BOX 5ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.