background-waves

307006

Product Status| Activei

307006

FUSE SFE FA 32V 6A | Series: SFE
info
Low-voltage fuse for automotive and electronic applications.
PropertyValue
Fuse Style/Series
SFE
Replaced By Part Number
0SFE006.V
Current Rating Max (A)
7.5
Package Quantity
100

307006 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0307006.HFUSE SFE FA 32V 6ANoNoYes7/31/2012
0307006.MFUSE SFE FA 32V 6ANoNoYes7/31/2012
0307006.VFUSE 32V FA SFE FUSE 6A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.