background-waves

0MAX030.XPGLO

Product Status| Activei

0MAX030.XPGLO

Fuse - Maxi SmartGlow 32V 1-pc card 30A | Series: MAXI Smart Glow
info

This 30 A MAXITM Smart Glow 32 V blade fuse employs diffusion pill technology to provide time-delayed/SLO-BLO® circuit protection. It features an LED light that comes on to show when the fuse blows.

PropertyValue
Fuse Style/Series
MAXI
Packaging Types for Aftermarket
Carded Product
Current Rating Max (A)
50
Package Quantity
24
  • Green housing indicates 30 A rating
  • Silver-plated zinc alloy terminals
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • High-contrast “30” stamp aids identification
  • See-through housing makes it easier to see when fuse blows

0MAX030.XPGLO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0MAX030.XPGLOFuse - Maxi SmartGlow 32V 1-pc card 30ARoHS7/31/2012Pb-Free7/31/2012Yes7/31/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.