background-waves

0MAX040.HXGLO

Product Status| Activei

0MAX040.HXGLO

Fuse - Maxi SmartGlow 32V 100-pc box 40A | Series: MAXI Smart Glow
info

This 40 A MAXITM Smart Glow 32 V blade fuse employs diffusion pill technology to provide time-delayed/SLO-BLO® circuit protection. It features an LED light that comes on to show when the fuse blows.

PropertyValue
Fuse Style/Series
MAXI
Current Rating Max (A)
60
Package Quantity
100
  • Orange housing indicates 40 A rating
  • Silver-plated zinc alloy terminals
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • High-contrast “40” stamp aids identification
  • See-through housing makes it easier to see when fuse blows

0MAX040.HXGLO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0MAX040.HXGLOFuse - Maxi SmartGlow 32V 100-pc box 40ARoHS7/31/2012Pb-Free7/31/2012Yes7/31/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.