background-waves

0MIN003.MXGLO

Product Status| Activei

0MIN003.MXGLO

Fuse - Mini SmartGlow 32VDC 3A 1000 pc | Series: MINI Smart Glow
info

This 3 A MINI® Smart Glow blade fuse features an LED light that comes on to show when the fuse blows. Despite its miniature design and light weight, the MINI fuse performs reliably in adverse environments and at extreme temperatures.

PropertyValue
Fuse Style/Series
MINI
Current Rating Max (A)
5
Package Quantity
1000
  • Purple/Violet housing indicates 3 A rating
  • Tin-plated zinc alloy terminals
  • Complies with SAE J2077 and ISO 8820-3
  • UL Listed
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “3” stamp aids identification

0MIN003.MXGLO Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0MIN003.MXGLOFuse - Mini SmartGlow 32VDC 3A 1000 pcRoHS7/30/2012Pb-Free7/30/2012Pdf IconCoC_RoHS10_0MIN003.MXGLOYes7/30/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.