background-waves

0MIN07.5MXGLO

Product Status| Activei

0MIN07.5MXGLO

Fuse - Mini SmartGlow 32VDC 7.5A 1000 pc | Series: MINI Smart Glow
info

This 7.5 A MINI® Smart Glow blade fuse features an LED light that comes on to show when the fuse blows. Despite its miniature design and light weight, the MINI fuse performs reliably in adverse environments and at extreme temperatures.

PropertyValue
Fuse Style/Series
MINI
Current Rating Max (A)
5
Agency Approvals
80
Package Quantity
1000
  • Brown housing indicates 7.5 A rating
  • Tin-plated zinc alloy terminals
  • Complies with SAE J2077 and ISO 8820-3
  • UL Listed
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “7.5” stamp aids identification

0MIN07.5MXGLO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0MIN07.5MXGLOFuse - Mini SmartGlow 32VDC 7.5A 1000 pcRoHS7/30/2012Pb-Free7/30/2012Yes7/30/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.