background-waves

151.5182.5923

Product Status| Obsoletei

151.5182.5923

FUSE - ATS 40/25A 100 PC DD | Series: ATS
info
36 VDC Torpedo-style fuse links with current rating 5A to 40A.
PropertyValue
Voltage Rating (V)
36

151.5182.5923 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
151.5182.5923FUSE - ATS 40/25A 100 PC DD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.