










Low Profile MINI® 58V blade fuses perform as reliably as taller MINI fuses. Automotive engineers use LP MINI fuses to save space and reduce weight without sacrificing circuit protection.
- Fast-acting
- Available with ratings of 2 A to 30 A
- Interrupting rating of 1 kA at 58 V dc
- Silver-plated zinc terminals
- Operate at up to 125 ℃
- PA66 housing with UL flammability rating of HB
- Net weight 0.4 g ±15 % per fuse
- Refer To ISO 8820-9
- Recognized as UL 248 Special Purpose Fuses
- RoHS compliant and certified lead-free
- Color coding indicates ampere rating
- See-through housings make it easier to see when fuses blow
- High-contrast ampere stamps aid identification
- Short blades offer additional material savings in fuse box design
891 LP MINI Parts
Filters
Showing 1 to 12 of 42 Total Results
Part Number | Actions | Mounting Technology | Current Rating (A) | Voltage Rating (V) |
---|
Part Number | Actions | Mounting Technology | Current Rating (A) | Voltage Rating (V) | |
---|---|---|---|---|---|
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 | ||||
Plug-In | 20 |
891 LP MINI Applications
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse