Automotive Passenger Car Blade Fuses

MAXI 58V

  • Electrical Characteristics
    • Catalog # 0999020.ZXN
    • Current Rating (A) 20
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 1100
    • Typ. Cold Resistance (mohm) 3.1
    • Typ. Voltage Drop (mV) 76
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0999025.ZXN
    • Current Rating (A) 25
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 2100
    • Typ. Cold Resistance (mohm) 2.4
    • Typ. Voltage Drop (mV) 75
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0999030.ZXN
    • Current Rating (A) 30
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 4100
    • Typ. Cold Resistance (mohm) 1.9
    • Typ. Voltage Drop (mV) 77
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0999035.ZXN
    • Current Rating (A) 35
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 6000
    • Typ. Cold Resistance (mohm) 1.7
    • Typ. Voltage Drop (mV) 75
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0999040.ZXN
    • Current Rating (A) 40
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 8500
    • Typ. Cold Resistance (mohm) 1.4
    • Typ. Voltage Drop (mV) 75
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0999050.ZXN
    • Current Rating (A) 50
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 11300
    • Typ. Cold Resistance (mohm) 1.1
    • Typ. Voltage Drop (mV) 73
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0999060.ZXN
    • Current Rating (A) 60
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 15300
    • Typ. Cold Resistance (mohm) 0.9
    • Typ. Voltage Drop (mV) 77
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0999070.ZXN
    • Current Rating (A) 70
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 21200
    • Typ. Cold Resistance (mohm) 0.6
    • Typ. Voltage Drop (mV) 61
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0999080.ZXN
    • Current Rating (A) 80
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 43600
    • Typ. Cold Resistance (mohm) 0.5
    • Typ. Voltage Drop (mV) 62
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150
    • Datasheet
    • Check Stock Order Sample