background-waves

0999070.ZXN

Product Status| Activei

0999070.ZXN

Fuse - Maxi 58V 70A 1200 pc | Series: 999
info

This 70 MAXITM 58V Slo-Blo® fuse can protect circuits in automotive electrical systems carrying currents up to 42 V. The blade fuses employ diffusion pill technology to provide predictable time-delayed performance and low heat dissipation.

PropertyValue
Voltage Rating (V)
58
Typ. I2t (A2s)
21200
Typ. Cold Resistance (mΩ)
0.6
Typ. Voltage Drop (mV)
61
Terminal Plating
Ag
Max Recommended Environmental Temperature (°C)
125
Max temperature allowed by the plating (°C)
150
Reference ISO standard
8820-3
UL94 Flammability Rate
V-2
UL Recognized
Yes
Interrupting Rating
1000 A @ 58 V DC
Current Rating (A)
70
Mounting Technology
Plug-In
  • Time-delayed
  • Tan housing indicates 70 A rating
  • Silver-plated zinc alloy terminals
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2020(E)
  • UL Recognized
  • See-through housing makes it easy to see when fuse blows
  • Designed to prevent replacement with lower-rated fuses
  • High-contrast “70” stamp aids identification

0999070.ZXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0999070.ZXNFuse - Maxi 58V 70A 1200 pcRoHS7/31/2012Pb-Free7/31/2012Pdf IconCoC_RoHS10_0999070.ZXNPdf IconREACH209_Declaration_0999070.ZXNDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.