As 48 V electric passenger vehicles replace cars with 12 V electrical systems and internal combustion engines, Littelfuse innovates with solutions


Many Japanese automakers use 294C Series Auto Link PAL fuses as original equipment for protecting alternators and starters. These bolt-down fuses also have blade terminals to offer more than one mounting option. During tests, each of the 294C Series PAL fuses met its performance requirements when receiving 50 % of its ampere rating for 10 000 cycles when current flowed for 5 minutes and was shut off for 10 minutes. The tests were conducted while the temperature of the bolt-down cartridge fuse was 24 °C.
- Available with ratings ampere of 20 A to 120 A
- Operate at up to 125 ○C
- Copper blade terminals with lugs
- Comply with JASO 0612
- RoHS compliant
- Color coding indicates ampere ratings
- Transparent covers make it easier to see when fuses blow
- Can plug into fuse boxes, be bolted in place, or both
294C Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Maximum DC Voltage (V) | Resistance (Ω) |
---|
Part Number | Actions | Maximum DC Voltage (V) | Resistance (Ω) | |
---|---|---|---|---|
294C Applications

12V/48V Vehicles
Highlights Section
- Cars made in Japan and the United States