BF Inline

153.2512

  • Electrical Characteristics
    • Catalog # 153.2512
    • Current Rating (A) 190
    • Voltage Rating (V) 32
    • Typ. I2t (A2s) 248000
    • Typ. Cold Resistance (mohm) 0.22
    • Typ. Voltage Drop (mV) 52
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150