Low Profile JCASE

0895060.

  • Electrical Characteristics
    • Catalog # 0895060.
    • Current Rating (A) 60
    • Voltage Rating (V) 58
    • Typ. I2t (A2s) 9600
    • Typ. Cold Resistance (mohm) 0.83
    • Typ. Voltage Drop (mV) 96
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150