MCASE+ 32V

0695025PXP

  • Electrical Characteristics
    • Catalog # 0695025PXP
    • Current Rating (A) 25
    • Voltage Rating (V) 32
    • Typ. I2t (A2s) 1200
    • Typ. Cold Resistance (mohm) 2.5
    • Typ. Voltage Drop (mV) 114
    • Terminal Plating Ag
    • Max. Recommended Environmental Temperature (°C) 125
    • Max temperature allowed by the plating (°C) 150