background-waves

157.5700.6161

Product Status| Activei

157.5700.6161

Fuse - Strip 60 w/o Housing 48VDC, 160A | Series: 157.5700
info

This 160 A special purpose automotive fuse strip provides time-delayed protection to 48 V wires in battery-powered vehicles. Fuse holders for this high-current fuse strip are sold separately.

PropertyValue
Current Rating (A)
160
Voltage Rating (V)
48
Typ. Voltage Drop (mV)
125
Interrupting Rating
3000A @ 48 VDC
Mounting Technology
Bolt-Down
Max Recommended Environmental Temperature (°C)
125
  • Zinc alloy element and connectors
  • 11 mm lug aperture
  • Interrupting rating of 960 A at 48 V
  • Complies with DIN 43560-1
  • 90° lug and straight fork ensure secure mounting

157.5700.6161 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
157.5700.6161Fuse - Strip 60 w/o Housing 48VDC, 160ARoHS8/2/2012Pb-Free8/2/2012Pdf IconCoC_RoHS10_Fuse Strips with rated 48Pdf IconREACH_SVHC Declaration_Fuse Strips with Rated 48VDoes Not ContainYes8/2/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.