background-waves

0498070.H

Product Status| Activei

0498070.H

Fuse - Midi 32VDC 70A, 100 pc | Series: 498
info

This 70 A MIDI® fuse employs diffusion pill technology to offer time-delayed protection to high-current wiring harnesses. The bolt-down automotive fuse boasts a compact design, enabling greater circuit protection in less space.

PropertyValue
Current Rating (A)
70
Voltage Rating (V)
32
Typ. I2t (A2s)
24000
Typ. Cold Resistance (mΩ)
0.72
Typ. Voltage Drop (mV)
70
Interrupting Rating
2000A @ 32 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M5: 4.5 Nm +/- 1Nm
UL94 Flammability Rate
E71611
Holes Qty
2
Hole(s) Dimension
M5
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-5:2015
  • Time-delayed
  • Tin-plated copper terminals
  • Brown 70 A stamp aids identification
  • Clear top makes it easy to see when fuse blows
  • Available with one or two mounting holes

0498070.H Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0498070.HFuse - Midi 32VDC 70A, 100 pcRoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.