background-waves

153.5395.6202

Product Status| Activei

153.5395.6202

Fuse - BF2 32V / 2000A DC, 200A 200 pc | Series: BF2 32V
info

This 200 A BF2 32V bolt-down automotive fuse employs SLO-BLO® technology to provide time-delayed protection for high-current wiring harnesses.

PropertyValue
Current Rating (A)
200
Voltage Rating (V)
32
Typ. I2t (A2s)
288000
Typ. Cold Resistance (mΩ)
0.34
Typ. Voltage Drop (mV)
102
Interrupting Rating
2000A @ 32 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M8: 12 Nm +/- 1Nm
Holes Qty
2
Hole(s) Dimension
M8
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-5:2015
UL94 Flammability Rate
248
UL Recognized
Yes
  • Blue housing indicates 200 A rating
  • Interrupting rating of 2 kA at 32 V dc
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “200” stamp aids identification

153.5395.6202 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
153.5395.6202Fuse - BF2 32V / 2000A DC, 200A 200 pcRoHS2/12/2014Pb-Free2/12/2014No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.