background-waves

Series: MEGA ISO 70V

Designed for high current circuit protection up to 500A with “Diffusion Pill Technology"
Product Status| Under Developmenti
info

The MEGA® 70V ISO Fuse is designed for high current circuit protection up to 500A with “Diffusion Pill Technology.” The MEGA 70V features 200kOhm Open State Resistance after fuse opening to guarantee safe interruption at any voltage up to 70V. The MEGA® 70V Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.

  • Color-coded ampere labels aid identification
  • Available with one, two or no mounting holes
  • High current protection

MEGA ISO 70V Parts

FiltersFilters

MEGA ISO 70V Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse®

Series: MEGA ISO 70V Resources