

Bolt-down MEGA+ 32V automotive fuses employ diffusion pill technology to provide predictable time-delayed circuit protection. Like all types of high-current MEGA® fuses, MEGA+ 32V fuses are ideal for protecting batteries, alternators, and heavy gauge wire harnesses that experience large inrushes of current. Use the fuses rated 300 A to 500 A only for short circuit protection.
- Available with ampere ratings of 40 A to 500 A
- Interrupting rating of 2 kA at 32 V dc
- Operate at temperatures ranging from –40 °C to +125 °C
- Tin-plated copper alloy terminals and PET-GF30FR housings with UL flammability ratings of V-0
- Net weight 11.6 g ±15 % per fuse
- M6 (8–14 Nm) and M8 (12–18 Nm; ISO prescribes 12 Nm ±1 Nm; 25 Nm max.) mounting holes
- Refer to ISO 8820-5
- RoHS compliant
- High-contrast ampere rating stamps aid identification
- Available with two, one, or no mounting holes
- 40 A and 60 A fuses offered in addition to ISO standards
MEGA plus 32V Parts
Filters
Showing 1 to 12 of 67 Total Results
Part Number | Actions | Maximum DC Voltage (V) | Resistance (Ω) |
---|
Part Number | Actions | Maximum DC Voltage (V) | Resistance (Ω) | |
---|---|---|---|---|
MEGA plus 32V Applications
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse