background-waves

Series: MIDI ISO 70V

MIDI 70V ISO is the new Littelfuse bolt-down series designed to fulfill the ISO standard 20934
Product Status| Activei
info

MIDI 70V ISO is the new Littelfuse bolt-down series designed to fulfill the ISO standard 20934, which makes this compact fuse the perfect solution for high current circuit protection in both 48 V and 12V systems. With new housing features and a completely redesigned shape, MIDI 70V ISO M6 - SF36 can withstand a tightening torque up to 11.5 Nm. Covering the complete ISO fuse ratings from 30 A to 200 A, MIDI 70V ISO is available in different versions to satisfy every kind of mounting necessities (one-hole M6, two-holes M6 and no-hole version).

  • High-contrast ampere rating stamp on housing aids indentification
  • Suitable for 48V and 12V networks
  • High 1-time mounting torque
  • Available with two, one, or no mounting holes
  • Comply with ISO 20934 – Type SF36

MIDI ISO 70V Parts

FiltersFilters

MIDI ISO 70V Applications

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse®

Series: MIDI ISO 70V Resources