background-waves

0298080.ZXEH-UL

Product Status| Activei

0298080.ZXEH-UL

Fuse - Mega 32V UL rated 80A | Series: UL Recognized Mega Fuse
info

This 80 A UL Recognized MEGA® fuse usually protects batteries, alternators, and heavy gauge cables. The bolt-down automotive fuse employs diffusion pill technology to deliver predictable time-delayed performance.

PropertyValue
Current Rating (A)
80
Voltage Rating (V)
32
Typ. I2t (A2s)
21500
Typ. Cold Resistance (mΩ)
0.72
Typ. Voltage Drop (mV)
87
Interrupting Rating
2000A @32 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M8: 12-18 Nm
Holes Qty
2
Hole(s) Dimension
M8
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-5
UL94 Flammability Rate
V-0
  • Red labels indicate 80 A rating
  • Copper terminals
  • Complies with ISO 8820-5
  • Recognized as a UL 248 Special Purpose Fuse
  • High-contrast, color-coded “80” stamp aids identification
  • Reliable in ultra-high–current applications

0298080.ZXEH-UL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0298080.ZXEH-ULFuse - Mega 32V UL rated 80ARoHS1/1/1991Pb-Free1/1/1991No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.