Ensure efficient and safe energy storage in EVs. Choose Littelfuse overcurrent and overvoltage protection devices shown on this block diagram to

High-Voltage Fuses

Automotive high-voltage fuses protect circuits, batteries, and battery chargers in EVs and hybrid vehicles. Littelfuse makes these overcurrent protection devices in several configurations to allow as many applications as possible, including in EV charging stations. Each of our high-voltage automotive fuses employs diffusion pill technology to ensure reliable time-delayed performance.
- Rated at 500 V dc
- Available with ampere ratings from 10 A to 50 A
- Interrupting rating of 20 kA at 500 V dc
- Operate in temperatures ranging from –40 ℃ to +125 ℃
- Refer to ISO 8820-8 and JASO D622
- Available in blade, bolt-down, cartridge, and surface mount configurations to allow maximum flexibility in circuit design
- Color-coded bands indicate ampere ratings and aid identification
- Very low resistance
- Ceramic bodies ensures durability
High-Voltage Fuses Parts
Filters
Showing 1 to 12 of 53 Total Results
Part Number | Actions | Current Rating (A) | Voltage Rating (V) | Typ. I2t (A2s) | Typ. Cold Resistance (mΩ) | Typ. Voltage Drop (mV) |
---|
Part Number | Actions | Current Rating (A) | Voltage Rating (V) | Typ. I2t (A2s) | Typ. Cold Resistance (mΩ) | Typ. Voltage Drop (mV) | |
---|---|---|---|---|---|---|---|
30 | 500 | 1500 | 67 | ||||
30 | 500 | 1500 | 67 | ||||
30 | 500 | 1500 | 67 | ||||
30 | 500 | 1500 | 67 | ||||
40 | 500 | 4450 | 69 | ||||
40 | 500 | 4450 | 69 | ||||
40 | 500 | 4450 | 69 | ||||
40 | 500 | 4450 | 69 | ||||
40 | 500 | 4450 | 69 | ||||
50 | 500 | 7800 | 69 | ||||
50 | 500 | 7800 | 69 | ||||
50 | 500 | 7800 | 69 |
High-Voltage Fuses Applications

Energy Storage - Passenger Car Electric Powertrain
High-Voltage Fuses Resources

Automotive-Passenger-Car-Catalog
Use this catalog to choose fuses, shunts, diodes, and resistors for passenger vehicles. Includes "Fuseology," an introduction to fusing.