3.6x10mm Axial Radial Thru Hole Fuses

777

  • Electrical Characteristics
    • Catalog # 7771.25
    • Amps (A) 1.25
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.9
    • Resistance
      (Ω)
      0.07
    • Interrupting Rating 50A@250VAC
    • Body Coated
    • Min Operating Temp (°C) -55
    • Max Operating Temp (°C) 125
    • Size 3.6 x 10mm
    • Datasheet
    • Check Stock Order Sample