3AB/3AG (6.3x32mm) Axial Radial Thru Hole Fuses

325SP

  • Electrical Characteristics
    • Catalog # 325012_
    • Obsolete: 2022 -11-09
    • Nominal Melting I2T (A2sec) 129
    • Resistance
      (Ω)
      0.0067
    • Body Ceramic
    • Opening Slo-Blo
    • VDC (V) 125
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 325015_
    • Obsolete: 2022 -11-09
    • Nominal Melting I2T (A2sec) 245
    • Resistance
      (Ω)
      0.005
    • Body Ceramic
    • Opening Slo-Blo
    • VDC (V) 125
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Part Datasheet
    • Catalog # 325020_
    • Obsolete: 2022 -11-09
    • Nominal Melting I2T (A2sec) 575
    • Resistance
      (Ω)
      0.0034
    • Body Ceramic
    • Opening Slo-Blo
    • VDC (V) 125
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Part Datasheet