background-waves

0216004.MXESPP

Product Status| Activei

0216004.MXESPP

FUSE 250V 5x20 Single PGT F HBC 4A | Series: 216SP
info
Fast-acting 5x20mm 216SP Series Fuse available in single cap design The 216SP Series Fuse is ceramic body, fast-acting single cap Fuse. The 216SP Series Fuse comes in a wide operating range with current ratings from 1A to 10A. The breaking capability of the 216SP Series is consistent with the existing 216 Series, which is capable of interrupting 1500A at 250V AC. They are 100 percent lead-free and compliant with RoHS requirements. The 216SP Series has various IEC and UL agency approvals.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
14.995
Resistance (Ω)
0.02465
Body
Ceramic
IEC Marking
F4AH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
Interrupt Amperage 1
1500
interrupt Voltage (V) -1
250
  • 5x20 mm size ceramic single cap fuse
  • Operating temperature: –55°C to +125°C
  • Current ratings from 1 A to 10 A
  • Interrupting rating: -1500A at 250VAC
  • 100% lead-free and RoHS compliant

0216004.MXESPP Applications

Highlights Section

  • Primary circuit protection
  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits
  • Designed to international (IEC) standards for use globally

0216004.MXESPP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0216004.MXESPPFUSE 250V 5x20 Single PGT F HBC 4ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216004.MXESPPPdf IconREACH219_Declaration_0216004.MXESPPDoes Not ContainYes5/1/2005Pdf IconIPC_0216004.MXESPP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.