

5×20mm fast acting ceramic body cartridge fuse Designed to IEC specification
- Designed to International (IEC) Standards for use globally
- RoHS compliant and Pb-free
- Meets the IEC 60127-2,Sheet 1 specification for Fast-Acting Fuses.
216SP Parts
Filters
0.1799onClick
154.3399onClick
0.0079onClick
0.2379onClick
Showing 1 to 10 of 10 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | IEC Marking | Opening | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | IEC Marking | Opening | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|
250 | 0.18 | 0.237 | Ceramic | F1AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / CCC / CE / K / METI / VDE | |||
250 | 1.87 | 0.0764 | Ceramic | F2AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / CCC / CE / K / VDE / METI | |||
250 | 14.995 | 0.02465 | Ceramic | F4AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / METI / CE / VDE / CCC | |||
250 | 27.46 | 0.0183 | Ceramic | F5AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / METI / CE / CCC / VDE | |||
250 | 64.315 | 0.012325 | Ceramic | F8AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / CE / METI / CCC / VDE / TUV | |||
250 | 1.005 | 0.1112 | Ceramic | F1.6AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / CCC / CE / K / METI / VDE | |||
250 | 154.34 | 0.0079 | Ceramic | F10AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / CCC / CE / TUV / METI / VDE | |||
250 | 3.672 | 0.0584 | Ceramic | F2.5AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / CE / CCC / K / VDE / METI | |||
250 | 56.43 | 0.0137 | Ceramic | F6.3AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / CCC / CE / K / METI / VDE | |||
250 | 6.7 | 0.0368 | Ceramic | F3.15AH250V | Fast-Acting (F) | -55° to 125°C | cURus / UKCA / CCC / CE / K / METI / VDE |
216SP Applications
- Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.
Series: 216SP Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.